IESNA:LM-63-2002
[TEST]P1202563
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-722-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7345
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
839.9 827.1 835.6 852.4 871.1 889.8 907.3 920.9 933.4 950.9
977 1019.1 1078.3 1148.4 1257.1 1437.1 1640.1 1880.8 2176.5 2475.3
2792.8 3040.6 3195.6 3308.2 3351.1 3367.4 3425.1 3539.2 3536.5 3219
2414.9 1032.7 270.4 111.8 41.7 11.7 0
839.9 831.7 840.3 857.1 875.8 894.5 911.2 924.8 937.3 954.1
979.4 1021.1 1079.5 1148.1 1252.9 1423.9 1623.3 1857.1 2145 2483.1
2798.3 3041.4 3193.7 3302.4 3347.6 3374.1 3437.2 3551.3 3533 3191
2340.1 957.6 270 109.1 41.3 11.3 0
839.9 830.6 838 853.5 871.5 888.6 903.8 913.9 923.3 936.9
958.3 993.4 1044.4 1106.4 1199.1 1349.5 1541.5 1769 2020.3 2305.9
2589.9 2847.7 3028.5 3153.2 3237.7 3320.7 3426.3 3556 3615.6 3386.1
2684.9 1363.9 412.2 151.5 73.6 16 0
839.9 829 836 850 865.2 880 893.7 900.7 905.4 912.4
925.6 949 985.6 1030 1092.4 1194.4 1334.3 1499.1 1684.9 1897.6
2133.3 2379.9 2613.2 2813.9 2987.2 3155.1 3374.8 3637.8 3847 3844.7
3464.8 2564.9 1162.9 452.3 156.2 54.2 0
839.9 829 834.5 846.9 860.2 873.4 886.7 894.1 897.6 901.1
912.8 929.5 957.9 990.3 1026.9 1081.4 1163.3 1266.9 1397.4 1554
1731.6 1916.7 2129.4 2356.1 2594.5 2849.7 3138 3490.1 3931.1 4298.1
4359.3 3901.5 2653.4 1296.5 457.4 111.4 0
839.9 829.4 834.1 845.4 858.2 872.2 884.7 893.3 897.6 901.9
915.1 933.4 959.9 988.3 1014.8 1050.7 1113.8 1195.2 1301.9 1433.6
1582.4 1746 1917.8 2120.8 2345.2 2593.7 2884.8 3247.4 3749.6 4274
4571.6 4273.6 3155.9 1771 730.4 169.1 0
839.9 829 832.9 843.8 856.7 870.3 882.8 892.1 898 905
917.8 937.3 960.7 981.7 999.2 1027.7 1076.8 1139.5 1227.5 1337.8
1461.7 1595.3 1743.3 1910.8 2104.1 2316.4 2598 2949.4 3423.1 4001.7
4369.4 4032 2768.7 1445.3 528.6 90.4 0
839.9 831.7 832.5 841.5 854.3 869.5 883.9 896 906.1 913.1
921.7 934.6 949.4 959.5 970.8 989.1 1015.2 1048.3 1098.6 1174.2
1258.7 1355.3 1465.2 1589.8 1729.3 1896 2094.3 2341.3 2645.2 3037.1
3280.2 2861.8 1848.1 824.3 210.8 34.7 0
839.9 834.5 834.1 840.3 852.8 869.1 885.9 901.5 913.9 922.9
931.1 938.9 941.2 940.4 944.3 952.9 966.9 987.6 1019.1 1065.1
1129 1203 1293.4 1400.1 1521.3 1657.6 1806.4 1980.6 2188.2 2367.4
2324.9 1855.9 1060.4 382.9 95.4 26.9 0
839.9 837.2 837.6 842.2 853.9 868.7 888.2 907.3 922.5 934.6
944.7 950.5 950.5 948.6 946.7 945.9 949.4 960.7 982.5 1017.6
1067.4 1133.6 1211.6 1304.3 1413.7 1537.6 1670.5 1808.4 1922.9 1936.9
1711.4 1131.7 404.4 109.5 53.4 21 0
839.9 841.5 843.4 850.4 862.9 877.7 898.3 919.8 939.6 958.3
976.6 991.5 1002 1011.3 1019.5 1029.2 1043.7 1063.1 1092.4 1139.5
1210 1303.9 1421.9 1577.4 1777.2 1988 2208.1 2373.6 2394.7 2078
1446.1 710.2 196 65.1 29.2 8.6 0
839.9 842.6 846.1 853.9 867.6 884.7 906.9 931.1 954.4 978.6
1005.1 1030.8 1056.5 1082.6 1112.2 1150.8 1198.7 1261 1342.1 1445.7
1575 1722.3 1885.9 2081.5 2295.3 2487.8 2602.3 2582.1 2353 1834.1
1117.7 531.4 179.6 62.7 24.5 5.1 0
839.9 844.6 850.4 860.9 876.9 896.4 922.1 951.3 979.4 1012.1
1049.5 1092.7 1142.2 1199.9 1270.8 1360.8 1469.1 1590.2 1716.1 1843.4
1967.3 2081.1 2186.3 2299.6 2416.9 2494 2482.3 2345.6 2045.2 1503.7
884.3 382.9 142.2 57.7 23.4 5.5 0
839.9 848.1 859.4 876.1 898.3 924.4 957.9 996.5 1044 1103.6
1181.6 1275.1 1378.3 1497.1 1609.7 1709 1785 1838.4 1871.5 1893.3
1912.8 1921 1899.9 1857.1 1781.9 1633.9 1386.9 1047.9 683.3 391.1
211.1 120.4 76 48.3 26.9 6.6 0
839.9 850.8 868.3 891.3 919.8 954.1 997.7 1056.5 1131.3 1225.6
1329.6 1428.9 1515.8 1578.5 1612.8 1621.4 1607.8 1572.7 1513.1 1423.1
1303.9 1155.9 973.9 771 585.9 448.8 353.3 281.3 224.4 181.5
143 111.4 84.9 56.5 30.8 7 0
839.9 854.3 878.9 908.1 942 984.8 1042.9 1121.2 1217.4 1317.9
1404.4 1466.7 1495.2 1490.1 1456.2 1397 1309.3 1187.4 1049.5 908.9
789.3 696.2 617.9 537.6 454.6 381.8 321.8 272.3 228.3 189.7
155.8 125.4 95.8 61.9 37 11.3 0
839.9 858.2 888.6 924.1 966.5 1018.7 1090 1183.1 1283.2 1363.5
1409.8 1418.8 1396.6 1349.5 1280.1 1178.4 1055 927.6 819.7 743.7
696.2 656.4 605.4 545.8 471.4 413.7 366.2 317.9 275.4 238.8
204.1 166.7 130.1 93.1 57.3 19.9 0
839.9 863.7 899.9 940.4 987.6 1046 1124.7 1223.6 1316 1368.2
1374 1341.7 1290.6 1227.1 1143.4 1039.4 925.6 825.9 767.1 729.7
677.5 626 559.4 501 485.8 453.1 408.7 364.6 323 281.7
240.8 203.4 162.8 123.1 81 29.2 0
839.9 867.2 908.1 954.4 1007.8 1070.9 1152.3 1243.9 1321.4 1344.8
1317.1 1261 1200.7 1132.9 1051.8 956 859 796.3 774.1 731.2
672 591.8 518.1 505.7 485.4 452.7 411.8 368.9 327.2 286.7
246.6 210 169.5 131.7 85.3 35.8 0
839.9 870.7 914.7 965.7 1023.8 1090.8 1174.6 1266.9 1323 1312.1
1255.2 1186.2 1125.5 1066.6 994.2 908.5 832.1 809.1 783.8 729.3
645.1 541.5 512.7 495.9 482.7 450.3 412.2 372 330 288.3
249.3 202.6 153.9 114.5 70.5 28.4 0
839.9 873 916.7 970 1030.4 1099.8 1185.5 1277.4 1324.1 1296.9
1226.8 1156.2 1093.9 1033.5 967.7 896.4 834.8 820 785 721.1
618.6 533.3 505.7 485 473.7 445.3 411.8 372.8 333.1 294.1
256.3 206.5 153.1 114.1 56.9 24.2 0
839.9 871.5 917.4 970.4 1030.8 1099.8 1184.7 1277 1327.3 1301.2
1231 1159.7 1097.4 1037.8 973.5 905 844.2 830.2 792.8 727.3
622.1 536 506.8 483.1 470.6 443.3 411.8 373.6 334.6 296.5
257.1 203.4 151.5 108.7 56.1 22.2 0
